Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | SAE J1402 |
| Construction | 1 Textile Braid |
| Cover material | EPDM Blend |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.87 |
| Outside diameter (mm) | 22.20 |
| Series | SELBRAKE SAE J 1402 COLD |
| Tube material | EPDM Blend |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |