Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 2 Ply Pes Fab,St W,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Factory_crimp | Yes |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 4.51 |
| Inside diameter (mm) | 114.50 |
| Outside diameter (inch) | 4.88 |
| Outside diameter (mm) | 123.90 |
| Series | MARS SD Air and Gas Sp Sz |
| Tube material | ButadieneRubberBlend(BR Blend) |