Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 2 Textile Spiral |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.26 |
| Inside diameter (mm) | 32.00 |
| Outside diameter (inch) | 1.77 |
| Outside diameter (mm) | 45.00 |
| Series | SKY-20 D MD Air and Gas Sp Sz |
| Tube material | Natural Rubber Blend(NR Blend) |