Danfoss logo
TOZ EMME  10" (L:5 MT)-product-details

TOZ EMME 10" (L:5 MT)

12032157

Alternate part number: M240250021


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)10.00
Inside diameter (mm)254.00
Outside diameter (inch)10.55
Outside diameter (mm)268.00
Tube materialButadieneRubberBlend(BR Blend)