Danfoss logo
SKY-10(A1) 48X61-product-details

SKY-10(A1) 48X61

12043790

Alternate part number: M081048013


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)1.89
Inside diameter (mm)48.00
Outside diameter (inch)2.40
Outside diameter (mm)61.00
Tube materialNatural Rubber Blend(NR Blend)