Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Color | Black |
| Compliances | ISO 2398 3A |
| Construction | 2 Ply Pes Fab |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Outside diameter (inch) | 1.10 |
| Outside diameter (mm) | 28.00 |
| Series | SKY-25 D HD Air and Gas Ct |
| Tube material | Natural Rubber Blend(NR Blend) |