Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | ISO 2398 1A |
| Construction | 6 Ply Pes Fab |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 5.00 |
| Inside diameter (mm) | 127.00 |
| Outside diameter (inch) | 5.63 |
| Outside diameter (mm) | 143.00 |
| Series | SKY-10 D LD Air and Gas Ct |
| Tube material | Natural Rubber Blend(NR Blend) |