Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | ButadieneRubberBlend(BR Blend) |
Inside diameter (inch) | 1.89 |
Inside diameter (mm) | 48.00 |
Outside diameter (inch) | 2.40 |
Outside diameter (mm) | 61.00 |
Tube material | Natural Rubber Blend(NR Blend) |