Danfoss logo
DNM-C.KORD DNM HAVA 50 MM-product-details

DNM-C.KORD DNM HAVA 50 MM

12066382

Alternate part number: DNM


Tools

Product specifications

Characteristic
Value
ColorYellow
Inside diameter (inch)2.00
Inside diameter (mm)50.80