Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 68 |
| Burst pressure (psi) | 986 |
| Catalog Item | 34BA-06007 |
| Color | Yellow |
| Conductivity | Conductive |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.37 |
| Inside diameter (mm) | 9.40 |
| Outside diameter (inch) | 0.69 |
| Outside diameter (mm) | 17.53 |
| Qualified hose fittings | 39090H90L |
| Reinforcement material | Fiberglass |
| Size | -6 |
| Tube wall thickness (inch) | 0.16 |
| Tube wall thickness (mm) | 4.06 |
| Working pressure max (bar) | 17 |
| Working pressure max (psi) | 246 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -26 |
| Working temperature min (F) | -14.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789330833 |
