Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Pneumatic tools |
| Bend radius min (inch) | 2.760 |
| Bend radius min (mm) | 70.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 60 |
| Burst pressure (psi) | 870 |
| Catalog Item | C225007012 |
| Color | Black |
| Compliances | ISO 1307 |
| Construction | 1 Textile Spiral |
| Cover material | EPDM |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.28 |
| Inside diameter (mm) | 7.00 |
| Outside diameter (inch) | 0.52 |
| Outside diameter (mm) | 13.21 |
| Package form | Bulk |
| Product height in | 0.280 |
| Product height mm | 7.000 |
| Product width in | 0.280 |
| Product width mm | 7.000 |
| Qualified hose fittings | Contact Danfoss for fittings |
| Reinforcement material | Fabric |
| Series | EHA510 Series |
| Size | -5 |
| Tube material | EPDM |
| Working pressure max (bar) | 20 |
| Working pressure max (psi) | 290 |
| Working temperature max (C) | 120 |
| Working temperature max (F) | 248.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
