Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Air |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 31 |
| Burst pressure (psi) | 450 |
| Catalog Item | EH00116 |
| Color | Black |
| Compliances | ASTM D380 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.52 |
| Outside diameter (mm) | 38.61 |
| Package form | Bulk |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Reinforcement material | Fabric |
| Series | EH001 Series |
| Size | -16 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146067579 |
| Proposition 65 | Cancer and Reproductive Harm |
