Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | EHA500-20YW-100 |
| Color | Yellow |
| Construction | 4 Spiral Steel Cord |
| Cover material | Styrene Butadiene (SBR Blend) |
| Cover_type | Wrapped |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 32.00 |
| Outside diameter (inch) | 1.69 |
| Outside diameter (mm) | 43.00 |
| Series | EHA500 Series |
| Tube material | Nitrile Blend (NBR Blend) |
