Product specifications
Characteristic | Value |
|---|---|
| Application | Quarries and constructions |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 63 |
| Burst pressure (psi) | 914 |
| Catalog Item | EHA901-16GN |
| Color | Green |
| Compliances | ISO 4649 |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.42 |
| Outside diameter (mm) | 36.07 |
| Package form | Bulk |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Qualified hose fittings | Contact Danfoss for fittings |
| Reinforcement material | Fabric |
| Series | EHA901Series |
| Size | -16 |
| Tube material | Styrene Butadıene (SBR Blend) |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -13 |
| Working temperature min (F) | -25.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
