Hoses and Flexible Tubes H0105 (CENTER)

HOSE-BOS, H0105, -4, WATER, RD, 600FT

H010504RD-600R


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationAir
Bend radius min (inch)3.000
Bend radius min (mm)76.200
BrandBoston by Danfoss
Burst pressure (bar)83
Burst pressure (psi)1200
ColorRed
CompliancesASTM D380
ConductivityConductive
Construction4 Ply spiral
Cover materialEPDM
Inside diameter (inch)0.25
Inside diameter (mm)6.40
Lay line styleInk jet
Length (in)7200.00000
Outside diameter (inch)0.61
Outside diameter (mm)15.49
Package formReel
Product height in0.250
Product height mm6.400
Product width in0.250
Product width mm6.400
Qualified hose fittings057 B
Reinforcement materialFabric
SeriesH0105 Series
Size-4
Tube materialEPDM
Working pressure max (bar)21
Working pressure max (psi)300
Working temperature max (C)82
Working temperature max (F)180.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC639789281814