Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air |
| Bend radius min (inch) | 7.250 |
| Bend radius min (mm) | 184.200 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 55 |
| Burst pressure (psi) | 800 |
| Catalog Item | H010516BK-400R |
| Color | Black |
| Compliances | ASTM D380 |
| Conductivity | Conductive |
| Construction | 4 Ply spiral |
| Cover material | EPDM |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink jet |
| Length (in) | 4800.00000 |
| Outside diameter (inch) | 1.36 |
| Outside diameter (mm) | 34.54 |
| Package form | Reel |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Qualified hose fittings | 057 B |
| Reinforcement material | Fabric |
| Series | H0105 Series |
| Size | -16 |
| Tube material | EPDM |
| Working pressure max (bar) | 14 |
| Working pressure max (psi) | 200 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789283214 |