Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius min (inch) | 3.300 |
Bend radius min (mm) | 88.900 |
Burst pressure (bar) | 83 |
Burst pressure (psi) | 1200 |
Color | Red |
Conductivity | Conductive |
Construction | 2 Ply braid |
Cover material | Dura-Tuff (Vinyl nitrile) |
Hose_Length_tolerance | +2/-0% |
Inside diameter (inch) | 0.38 |
Inside diameter (mm) | 9.50 |
Lay line style | Ink jet |
Length (in) | 6600.00000 |
Outside diameter (inch) | 0.71 |
Outside diameter (mm) | 18.03 |
Package form | Reel |
Qualified hose fittings | 105 B |
Reinforcement material | Fabric |
Series | H115 Series |
Size | -6 |
Tube material | Nitrile (NBR) |
Working pressure max (bar) | 21 |
Working pressure max (psi) | 300 |
Working temperature max (C) | 82 |
Working temperature max (F) | 180.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975011119 |