Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air |
| Bend radius min (inch) | 7.250 |
| Bend radius min (mm) | 184.200 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 62 |
| Burst pressure (psi) | 900 |
| Catalog Item | H11516-RC300 |
| Color | Red |
| Compliances | ASTM D5964 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Dura-Tuff (Vinyl nitrile) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink jet |
| Length (in) | 3600.00000 |
| Length (mm) | 91440.00000 |
| Outside diameter (inch) | 1.44 |
| Outside diameter (mm) | 36.58 |
| Package form | Reel |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Qualified hose fittings | 105 B |
| Reinforcement material | Fabric |
| Series | H115 Series |
| Size | -16 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 225 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
