Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 4 |
| Burst pressure (psi) | 60 |
| Catalog Item | H162024-100 |
| Certifications | FDA Approved |
| Color | Clear |
| Compliances | NSF-51 |
| Construction | Extruded |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.75 |
| Outside diameter (inch) | 1.50 |
| Outside diameter (mm) | 38.10 |
| Qualified hose fittings | Barbed inserts |
| Reinforcement material | None |
| Series | H162 Series |
| Size | -24 |
| Tube material | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 1 |
| Working pressure max (psi) | 20 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -9 |
| Working temperature min (F) | 15.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789271693 |