Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Water |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 90 |
| Burst pressure (psi) | 1300 |
| Color | Red |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 8.40 |
| Lay line style | Ink jet |
| Length (in) | 6000.00000 |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 12.95 |
| Package form | Reel |
| Product height in | 0.250 |
| Product height mm | 8.400 |
| Product width in | 0.250 |
| Product width mm | 8.400 |
| Qualified hose fittings | U Series |
| Reinforcement material | Fabric |
| Series | H1777 Series |
| Size | -4 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.13 |
| Tube wall thickness (mm) | 3.18 |
| Working pressure max (bar) | 22 |
| Working pressure max (psi) | 325 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789267528 |
