Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Low pressure air |
| Bend radius min (inch) | 0.750 |
| Bend radius min (mm) | 19.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 96 |
| Burst pressure (psi) | 1400 |
| Catalog Item | H26504RD-600R |
| Color | Red |
| Compliances | MIL-PRF-83257 |
| Conductivity | Conductive |
| Construction | 2 Ply spiral |
| Cover material | Thermoplastic |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Lay line style | Ink jet |
| Length (in) | 7200.00000 |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 12.95 |
| Package form | Reel |
| Product height in | 0.250 |
| Product height mm | 6.400 |
| Product width in | 0.250 |
| Product width mm | 6.400 |
| Qualified hose fittings | E Series |
| Reinforcement material | Fabric |
| Series | H265 Series |
| Size | -4 |
| Tube material | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 65 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -29 |
| Working temperature min (F) | -20.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789270689 |
