Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Low pressure air |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 83 |
| Burst pressure (psi) | 1200 |
| Color | Blue |
| Compliances | MIL-PRF-83257 |
| Conductivity | Conductive |
| Construction | 2 Ply spiral |
| Cover material | Thermoplastic |
| Fixed Length | 15.200 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink jet |
| Length (in) | 600.00000 |
| Length (mm) | 15240.00000 |
| Outside diameter (inch) | 0.79 |
| Outside diameter (mm) | 20.07 |
| Package form | Bulk |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | E Series |
| Reinforcement material | Fabric |
| Series | H265 Series |
| Size | -8 |
| Tube material | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 65 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -29 |
| Working temperature min (F) | -20.0 |
