Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Low pressure air |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 42 |
| Burst pressure (psi) | 600 |
| Catalog Item | H26520BU-100 |
| Color | Blue |
| Compliances | MIL-PRF-83257 |
| Conductivity | Conductive |
| Construction | 2 Ply spiral |
| Cover material | Thermoplastic |
| Fixed Length | 30.500 |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Lay line style | Ink jet |
| Length (in) | 1200.00000 |
| Length (mm) | 30480.00000 |
| Outside diameter (inch) | 1.70 |
| Outside diameter (mm) | 43.18 |
| Package form | Reel |
| Product height in | 1.250 |
| Product height mm | 31.800 |
| Product width in | 1.250 |
| Product width mm | 31.800 |
| Qualified hose fittings | E Series |
| Reinforcement material | Fabric |
| Series | H265 Series |
| Size | -20 |
| Tube material | Polyvinyl chloride (PVC) |
| Tube wall thickness (inch) | 0.22 |
| Tube wall thickness (mm) | 5.59 |
| Working pressure max (bar) | 11 |
| Working pressure max (psi) | 150 |
| Working temperature max (C) | 65 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -29 |
| Working temperature min (F) | -20.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789268891 |
