Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Lubrication systems |
| Bend radius min (inch) | 0.490 |
| Bend radius min (mm) | 12.500 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 69 |
| Burst pressure (psi) | 1000 |
| Catalog Item | H275S3GY-1500R |
| Color | Gray |
| Compliances | MIL-PRF-83257 |
| Conductivity | Conductive |
| Construction | 1 Ply spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.90 |
| Lay line style | Ink jet |
| Length (in) | 1800.00000 |
| Length (mm) | 45720.00000 |
| Outside diameter (inch) | 0.39 |
| Outside diameter (mm) | 9.91 |
| Package form | Reel |
| Product height in | 0.190 |
| Product height mm | 4.900 |
| Product width in | 0.190 |
| Product width mm | 4.900 |
| Qualified hose fittings | E Series |
| Reinforcement material | Fabric |
| Series | H275 Series |
| Size | -3 |
| Tube material | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 65 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -23 |
| Working temperature min (F) | -10.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628026864 |
