Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Mining equipment |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 179 |
| Burst pressure (psi) | 2600 |
| Catalog Item | H600820 |
| Color | Yellow |
| Compliances | ISO 18752-DC Performance |
| Construction | 2 Wire Braid |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Lay line style | Embossed |
| Length (in) | 600.00000 |
| Length (mm) | 15240.00000 |
| Outside diameter (inch) | 1.81 |
| Outside diameter (mm) | 45.97 |
| Package form | Bulk |
| Product height in | 1.250 |
| Product height mm | 31.800 |
| Product width in | 1.250 |
| Product width mm | 31.800 |
| Qualified hose fittings | 1A/Z Series |
| Reinforcement material | Brass plated steel wire |
| Series | H6008 Bulldog Yellow Jack |
| Size | -20 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 45 |
| Working pressure max (psi) | 650 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789268501 |
