Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 165 |
| Burst pressure (psi) | 2400 |
| Color | Black |
| Cover material | Carboxylated nitrile (XNBR) |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Outside diameter (inch) | 3.16 |
| Outside diameter (mm) | 80.26 |
| Series | H6009 Bulldog Gold |
| Size | -40 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 41 |
| Working pressure max (psi) | 600 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
