Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air |
| Bend radius min (inch) | 9.500 |
| Bend radius min (mm) | 241.300 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 124 |
| Burst pressure (psi) | 1800 |
| Catalog Item | H962148-150 |
| Color | Black |
| Compliances | MIL-L-2104 |
| Conductivity | Conductive |
| Construction | 3 Wire Braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Lay line style | Ink transfer |
| Length (in) | 1800.00000 |
| Length (mm) | 45720.00000 |
| Outside diameter (inch) | 3.94 |
| Outside diameter (mm) | 100.08 |
| Package form | Reel |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Reinforcement material | Brass plated steel wire |
| Series | H9621 Series |
| Size | -48 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 31 |
| Working pressure max (psi) | 450 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789277671 |
