Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | In-plant/Industrial |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 77 |
| Burst pressure (psi) | 1100 |
| Catalog Item | H994906-500R |
| Color | Red |
| Compliances | ASTM D5964 |
| Conductivity | Non-conductive |
| Construction | 2 Ply braid |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.50 |
| Lay line style | Ink jet |
| Length (in) | 6000.00000 |
| Outside diameter (inch) | 0.72 |
| Outside diameter (mm) | 18.29 |
| Package form | Reel |
| Product height in | 0.380 |
| Product height mm | 9.500 |
| Product width in | 0.380 |
| Product width mm | 9.500 |
| Qualified hose fittings | 105 B |
| Reinforcement material | Fabric |
| Series | H9949 Shock-Safe |
| Size | -6 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 19 |
| Working pressure max (psi) | 275 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789262127 |
