Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Pneumatic tools |
| Bend radius min (inch) | 400.000 |
| Bend radius min (mm) | 400.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 64 |
| Burst pressure (psi) | 928 |
| Catalog Item | M084045005 |
| Color | Black |
| Compliances | ISO 37 |
| Conductivity | Non-conductive |
| Construction | 4 Ply Pes Fab |
| Cover material | EPDM |
| Cover_style | Wrapped |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.75 |
| Inside diameter (mm) | 44.50 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.36 |
| Outside diameter (mm) | 60.00 |
| Package form | Bulk |
| Product height in | 1.750 |
| Product height mm | 44.500 |
| Product width in | 1.750 |
| Product width mm | 44.500 |
| Qualified hose fittings | Boss male |
| Reinforcement material | Fabric |
| Series | EHA501 Series |
| Size | -28 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -25 |
| Working temperature min (F) | -13.0 |