Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air |
| Bend radius min (inch) | 2.360 |
| Bend radius min (mm) | 60.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 75 |
| Burst pressure (psi) | 1088 |
| Catalog Item | M225013156 |
| Color | Yellow |
| Compliances | ISO 8031 |
| Construction | 2 Ply Pes Fab |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_style | Wrapped |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.90 |
| Outside diameter (mm) | 22.86 |
| Package form | Bulk |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Reinforcement material | Fabric |
| Series | EHA502 Series |
| Size | -8 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 25 |
| Working pressure max (psi) | 363 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -25 |
| Working temperature min (F) | -13.0 |