Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
Hoses and fittings
Industrial hose and fittings
Air and multipurpose hose
M240038035
MARS TOZ HAVA EMIS1 1/2" (L:46M)
M240038035
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
SEL by Danfoss
Color
Black
Cover material
ButadieneRubberBlend(BR Blend)
Inside diameter (mm)
38.00
Outside diameter (inch)
1.77
Outside diameter (mm)
45.00
Tube material
ButadieneRubberBlend(BR Blend)