Product specifications
Characteristic | Value |
|---|---|
| Application | Powder |
| Bend radius min (inch) | 55.120 |
| Bend radius min (mm) | 1400.000 |
| Brand | Boston by Danfoss |
| Catalog Item | M240300016 |
| Color | Gray |
| Compliances | ISO 8031 |
| Construction | 2 Ply Pes Fab,St Wire |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_style | Corrugated |
| Cover_type | Wrapped |
| Factory_crimp | Yes |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 12.00 |
| Inside diameter (mm) | 304.80 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 12.56 |
| Outside diameter (mm) | 319.02 |
| Package form | Bulk |
| Product height in | 12.000 |
| Product height mm | 304.800 |
| Product width in | 12.000 |
| Product width mm | 304.800 |
| Reinforcement material | Fabric |
| Series | EHA511 Series |
| Size | -192 |
| Tube material | Natural rubber (NR) |
| Vacuum rating (inHg) | 18 |
| Vacuum rating (mmHg) | 457.20 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -20 |
| Working temperature min (F) | -4.0 |