Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Catalog Item | U084025017 |
| Color | Black |
| Compliances | ISO 37 |
| Construction | 2 Textile Spiral |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 0.98 |
| Inside diameter (mm) | 25.00 |
| Outside diameter (inch) | 1.42 |
| Outside diameter (mm) | 36.00 |
| Series | EHA501 Series |
| Tube material | Natural Rubber Blend(NR Blend) |