Product specifications
Characteristic | Value |
|---|---|
| Application | Mining equipment |
| Bend radius min (inch) | 12.400 |
| Bend radius min (mm) | 315.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 164 |
| Burst pressure (psi) | 2400 |
| Catalog Item | U205063055 |
| Color | Black |
| Compliances | ASTM D5964 |
| Construction | 2 Spiral Steel Cord |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 3.15 |
| Outside diameter (mm) | 80.01 |
| Package form | Bulk |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Qualified hose fittings | Danfoss quick disconnect |
| Reinforcement material | Brass plated steel wire |
| Series | EHA500 Series |
| Size | -40 |
| Tube material | Synthetic Rubber |
| Working pressure max (bar) | 41 |
| Working pressure max (psi) | 600 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |