Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Purple |
| Compliances | EN 12115 |
| Construction | 2 Ply Pes Fab,Cu |
| Cover material | EPDM |
| Cover_style | Wrapped |
| Cover_type | Wrapped |
| Inner_tube_color | Transparent |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.30 |
| Outside diameter (mm) | 33.00 |
| Series | KEMI-16 D UHPE Chem Sp Sz |
| Tube material | UHMW |