Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | GreenTransparent |
| Construction | 4 Ply Pes Fab,St W,Cu |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Transparent |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.75 |
| Inside diameter (mm) | 70.00 |
| Outside diameter (inch) | 3.42 |
| Outside diameter (mm) | 87.00 |
| Series | EHC004 Series |
| Tube material | UHMW |