HOSE-BOS, H0554, -12, CHEMICAL, RD, 3FT-product-details

HOSE-BOS, H0554, -12, CHEMICAL, RD, 3FT

H055412-C3


Tools

Product specifications

Characteristic
Value
Abrasion ResistanceStandard
ApplicationWater discharge
Bend radius min (inch)5.000
Bend radius min (mm)127.000
BrandBoston by Danfoss
Burst pressure (bar)140
Burst pressure (psi)2000
ColorRed
CompliancesMIL-PRF-2104
ConductivityConductive
Construction2 Wire Braid
Cover materialEPDM
Fixed Length0.914
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Lay line styleInk transfer
Length (in)36.00000
Length (mm)914.40000
Outside diameter (inch)1.26
Outside diameter (mm)32.00
Package formReel
Product height in0.750
Product height mm19.000
Product width in0.750
Product width mm19.000
Qualified hose fittingsCam and groove
Reinforcement materialBrass plated steel wire
SeriesH0554 Series
Size-12
Tube materialUHMW
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)35
Working pressure max (psi)500
Working temperature max (C)80
Working temperature max (F)176.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC810903037757