LEADER WITH TIGER CMPDS
H055964-150
ToolsH055964-150 Product specifications
Characteristic | Value |
|---|
| Brand | Boston by Danfoss |
| Conductivity | Conductive |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 4.83 |
| Outside diameter (mm) | 122.68 |
| Size | -64 |