Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Chemical transfer |
| Bend radius min (inch) | 2.990 |
| Bend radius min (mm) | 76.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 83 |
| Burst pressure (psi) | 1200 |
| Catalog Item | H059916-150 |
| Certifications | NMMAUSCG |
| Color | Purple |
| Compliances | MIL-L-2104 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | EPDM |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink transfer |
| Length (in) | 1800.00000 |
| Length (mm) | 45720.00000 |
| Outside diameter (inch) | 1.52 |
| Outside diameter (mm) | 38.61 |
| Package form | Reel |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Qualified hose fittings | U Series |
| Reinforcement material | Fabric |
| Series | H0599 Series |
| Size | -16 |
| Tube material | UHMW |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789298379 |
