Chemical hose
Danfoss offers chemical hoses to meet all of your acid, chemical, solvent, and petrochemical transfer needs including color coding, greater flexibility, and broad chemical tolerances. Our range includes standard, hard-wall, and corrugated options as well as hoses optimized for loading, unloading, pumping, suction, or discharge.
Features and benefits
- Suction and discharge, discharge-only, and specialty hoses available
- EPDM, neoprene, or vinyl nitrile covers
- Braided or spiral reinforcement for higher-pressure applications
- Designed to meet relevant standards such as FDA, NMMA, USCG, ABS, SAE, or RMA
- Working temperatures ranging from –43°C to 149°C [–45°F to 300°F]
- Working pressures ranging from 10.3 bar to 51.7 bar [150 psi to 750 psi]
Applications
- Agriculture
- Chemical petroleum industry
- Bulk hauling
- In-plant transfers
- Oil and gas
- Paper/pulp
- Tank truck
Products shown: 0