Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Air |
| Bend radius min (inch) | 6.250 |
| Bend radius min (mm) | 159.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 55 |
| Burst pressure (psi) | 800 |
| Color | White |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Dura-Tuff (Vinyl nitrile) |
| Fixed Length | 0.914 |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink jet |
| Length (in) | 36.00000 |
| Length (mm) | 914.40000 |
| Outside diameter (inch) | 1.25 |
| Outside diameter (mm) | 31.75 |
| Package form | Reel |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | U Series |
| Reinforcement material | Fabric |
| Series | H1066 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 14 |
| Working pressure max (psi) | 200 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903037849 |