Product specifications
Characteristic | Value |
|---|---|
| Application | Tank truck transfer |
| Bend radius min (inch) | 32.130 |
| Bend radius min (mm) | 816.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 70 |
| Burst pressure (psi) | 1000 |
| Catalog Item | M845100021 |
| Color | Orange |
| Compliances | ISO 1307 |
| Construction | 4 Ply braid |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Red |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 4.69 |
| Outside diameter (mm) | 119.13 |
| Package form | Bulk |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Reinforcement material | Fabric |
| Series | EHF007 Series |
| Size | -64 |
| Tube material | Natural rubber (NR) |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 609.59 |
| Working pressure max (bar) | 250 |
| Working pressure max (psi) | 172 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |