Product specifications
Characteristic | Value |
|---|---|
| Application | Tank truck transfer |
| Bend radius min (inch) | 20.080 |
| Bend radius min (mm) | 510.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 30 |
| Burst pressure (psi) | 435 |
| Catalog Item | M861050035 |
| Color | Blue |
| Compliances | ISO 7233 |
| Construction | 2 Ply Pes Fab |
| Cover material | NVC Blend |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.56 |
| Outside diameter (mm) | 65.02 |
| Package form | Bulk |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reinforcement material | Fabric |
| Series | EHF017 SERIES |
| Size | -32 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 599.43 |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |