Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Bend radius min (inch) | 0.750 |
| Bend radius min (mm) | 19.050 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 41 |
| Burst pressure (psi) | 600 |
| Color | Green |
| Compliances | FDA 21CFR177.1500 |
| Conductivity | Conductive |
| Construction | Extruded |
| Cover material | Polyethylene (PE) |
| Inside diameter (inch) | 0.13 |
| Inside diameter (mm) | 3.18 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.25 |
| Outside diameter (mm) | 6.35 |
| Qualified hose fittings | CompressionMinibarbPolylinePush to connectSelfAlign |
| Series | PT240 Series |
| Size | -4 |
| Tube material | Polyethylene (PE) |
| Tube wall thickness (inch) | 0.06 |
| Tube wall thickness (mm) | 1.58 |
| Working pressure max (bar) | 14 |
| Working pressure max (psi) | 200 |
| Working temperature max (C) | 57 |
| Working temperature max (F) | 135.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975754054 |
