Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.846 |
| A dimension MM | 72.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ5323-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.380 |
| Hose cut off factor MM | 60.452 |
| Hose size | -8 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 2.375 |
| Product height mm | 60.325 |
| Product length in | 2.850 |
| Product length mm | 72.390 |
| Product material | Carbon steel |
| Product width in | 2.375 |
| Product width mm | 60.325 |
| Seal material | Ethylene Propylene (EPDM) |
| Thread size 1 | 1-11 1/2 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789337894 |
