Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.846 |
| A dimension MM | 72.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ5323-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End size 2 | -12 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.560 |
| Hose cut off factor MM | 90.424 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 2.846 |
| Product length mm | 72.300 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Seal material | Ethylene Propylene (EPDM) |
| Thread size 1 | 1 1/2-11 1/2 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789337900 |
