Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.012 |
| A dimension MM | 76.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ5324-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.894 |
| Hose size | -8 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 1.530 |
| Product height mm | 38.862 |
| Product length in | 3.010 |
| Product length mm | 76.454 |
| Product material | Carbon steel |
| Product width in | 1.530 |
| Product width mm | 38.862 |
| Seal material | Ethylene Propylene (EPDM) |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789337863 |
