Product specifications
Characteristic | Value |
---|---|
Brand | Boston by Danfoss |
End type 1 | Female pipe swivel (NPSM) |
Finish plating | Zinc |
Hex size 1 IN | 2.000 |
Hex size 1 MM | 50.800 |
Product material | Carbon steel |
Thread sealant | No |
Working temp max C | 121 |
Working temp max F | 250 |
Working temp min C | -40 |
Working temp min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789346810 |