Industrial hose fittings
We have a full line of industrial hose fittings available for use with our industrial hose products.
Features and benefits
- Dura-Kote™ plating technology for up to 1,000 hours of corrosion resistance
- Longer and safer application life
- SAE J1176 class-zero leakage with approved hose styles
- MatchMate identification system provides markings on hoses, fittings, and dies to enable quick and easy assembly
- Dura-Seal™ technology eliminates hose assembly cool-down leakage
Use ourcrimp spec tool to ensure the perfect fit.
Applications
- Air and multipurpose
- Chemical
- Food and beverage
- Material handling
- Oil and gas
- Specialty
- Steam
- Water and thermal management