EHK007-48-3MT-product-details

EHK007-48-3MT

11358146

Alternate part number: EHK007-48-3MT


Tools

Product specifications

Characteristic
Value
BrandBoston by Danfoss
ColorBlack
Construction4 Spiral Steel Cord
Cover materialNatural Rubber Blend(NR Blend)
Inside diameter (inch)3.00
Inside diameter (mm)76.20
Outside diameter (inch)4.01
Outside diameter (mm)102.00
SeriesBETONUC 85 D Mat.Hand 2S Ct
Tube materialButadieneRubberBlend(BR Blend)